Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Flaig Magnetsysteme
Description
FX-VV - Permanent Lifting Magnets with 90° Prism for beams, Profiles and hot parts
Bill of material
1101 0204
MODELL
FX-VV200
ARTNR
Item number
1101 0204
TF
Max. Load capacity (Flat)
200
kg
TR
Max. Load capacity (Round)
Ø20-50mm 100kg
kg
T90IU
Max. Load capacity (90°) inside/below
100
kg
T90AO
Max. Load capacity (90°) outside/above
120
kg
MT
Max. Load capacity from Material thickness
10
mm
ROT
Switch position
OFF
ON
OSE
with lifting eye
without lifting eye
L
Dimension L
195
mm
B
Dimension B
64
mm
H
Dimension H
77
mm
H1
Dimension H1
141
mm
R
Dimension R
139
mm
XY
Dimension X/Y
30/42
mm
OSETHREAD
Lifting eye Thread
M5
L1
Hole spacing
40
mm
L2
Hole spacing
40
mm
TRS
Load dimensions table
Load dimensions table
GEW
Weight
5.5
kg
CTN
Customs tariff number
85051100
VIDEO
Video example
Video
PDF
Sales drawing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices