Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Flaig Magnetsysteme
Description
FX - Universal Permanent lifting magnet
Bill of material
1101 0600
MODELL
FX-600
ARTNR
Item number
1101 0600
TF
Max. Load capacity (Flat)
600
kg
TR
Max. Load capacity (Round)
Ø80-400mm 300kg
kg
MT
Max. Load capacity from Material thickness
20
mm
ROT
Switch position
OFF
ON
OSE
with lifting eye
without lifting eye
L
Dimension L
288
mm
B
Dimension B
112
mm
H
Dimension H
94
mm
H1
Dimension H1
189
mm
R
Dimension R
228
mm
XY
Dimension X/Y
50/62
mm
OSETHREAD
Lifting eye Thread
M8
L1
Hole spacing
64
mm
L2
Hole spacing
64
mm
TRS
Load dimensions table
Load dimensions table
GEW
Weight
19
kg
CTN
Customs tariff number
85051100
VIDEO
Video example
Video
PDF
Sales drawing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices