Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Flaig Magnetsysteme
Description
FX-R - Permanent Lifting Magnets especially suitable for Round Material
Bill of material
1101 0451
MODELL
FX-R450
ARTNR
Item number
1101 0451
TF
Max. Load capacity (Flat)
450
kg
TR
Max. Load capacity (Round)
Ø50-270mm 450kg
kg
MT
Max. Load capacity from Material thickness
20
mm
ROT
Switch position
OFF
ON
OSE
with lifting eye
without lifting eye
L
Dimension L
288
mm
B
Dimension B
126
mm
H
Dimension H
112
mm
H1
Dimension H1
207
mm
R
Dimension R
230
mm
XY
Dimension X/Y
50/62
mm
OSETHREAD
Lifting eye Thread
M8
L1
Hole spacing
64
mm
L2
Hole spacing
64
mm
TRS
Load dimensions table
Load dimensions table
GEW
Weight
22
kg
CTN
Customs tariff number
85051100
VIDEO
Video example
Video
PDF
Sales drawing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices