Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Flaig Magnetsysteme
Description
FX-P - Permanent Lifting Magnets especially for thin sheets and pipes
Bill of material
1101 0172
MODELL
FX-P170
ARTNR
Item number
1101 0172
TF
Max. Load capacity (Flat)
170
kg
TR
Max. Load capacity (Round)
Ø30-105mm 150kg
kg
MT
Max. Load capacity from Material thickness
8
mm
ROT
Switch position
OFF
ON
OSE
with lifting eye
without lifting eye
L
Dimension L
195
mm
B
Dimension B
64
mm
H
Dimension H
70
mm
H1
Dimension H1
134
mm
R
Dimension R
139
mm
XY
Dimension X/Y
30/42
mm
OSETHREAD
Lifting eye Thread
M5
L1
Hole spacing
40
mm
L2
Hole spacing
40
mm
TRS
Load dimensions table
Load dimensions table
GEW
Weight
5.1
kg
CTN
Customs tariff number
85051100
VIDEO
Video example
Video
PDF
Sales drawing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices