Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Flaig Magnetsysteme
Description
FX-C - Permanent Lifting Magnet for the Handling of Rings and Sleeves
Bill of material
1101 0177
MODELL
FX-C175
ARTNR
Item number
1101 0177
MT
Max. Load capacity from Material thickness
10
mm
TF
Max. Load capacity
175
kg
TA
Max. Load per cm^2 Contact surface
3.5 kg
ROT
Switch position
OFF
ON
OSE
with lifting eye
without lifting eye
D
Dimension D
120
mm
DADI
Dimension Da-Di
116-40
mm
H
Dimension H
130
mm
HS
Dimension Hs
138
mm
BS
Dimension Bs
185
mm
GEW
Weight
7.5
kg
CTN
Customs tariff number
85051100
VIDEO
Video example
Video
PDF
Sales drawing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices